Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
CO-PN Type - Plug
Bill of material
CO-40PN SUS FKM
CNSORDERNO
Order number
CO-40PN SUS FKM
ASSYNO
Assy No.
CB26801
S
Application (Tube)
φ4 x φ6
MT
Material
SUS
M
Mass
22 g
L
(38.5) mm
D
ΦD
15.5 mm
H1
H1 (WAF)
Hex.14
H2
H2 (WAF)
Hex.10
B
ΦB
2.5 mm
SM
Seal material
FKM
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031